IESNA:LM-63-2002
[TEST]P1055961
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S1020D840-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3513
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1763.6 1750.7 1742.9 1729.9 1713 1689.7 1662.4 1631.3 1596.2 1557.3
1514.5 1467.7 1418.4 1367.8 1313.3 1257.5 1200.4 1142 1081 1018.7
952.5 889 824.1 759.2 693 626.8 559.3 488 420.5 356.9
288.1 227.1 168.7 114.2 64.9 23.4 0
1763.6 1771.4 1762.3 1742.9 1715.6 1683.2 1644.2 1601.4 1556 1505.4
1452.2 1395.1 1335.4 1274.4 1210.8 1144.6 1078.4 1010.9 943.5 874.7
805.9 735.8 667 598.3 530.8 464.6 399.7 337.4 275.1 218
175.2 137.6 102.5 71.4 44.1 20.8 0
1763.6 1755.8 1739 1706.5 1667.6 1624.8 1574.2 1518.4 1458.7 1393.8
1326.3 1253.6 1179.7 1104.4 1029.1 952.5 878.6 805.9 735.8 664.4
597 532.1 468.5 410.1 350.4 306.3 268.6 234.9 201.2 170
140.2 112.9 86.9 62.3 40.2 19.5 0
1763.6 1758.4 1729.9 1689.7 1642.9 1589.7 1531.3 1463.9 1388.6 1310.7
1230.3 1148.5 1066.7 985 904.5 826.7 748.8 676.1 608.6 545.1
482.8 421.8 377.6 342.6 306.3 271.2 238.8 210.2 181.7 154.4
128.5 105.1 80.5 58.4 37.6 16.9 0
1763.6 1761 1737.7 1697.5 1646.8 1592.3 1526.1 1453.5 1376.9 1293.9
1206.9 1118.7 1035.6 952.5 872.1 792.9 721.5 651.5 585.3 523
459.4 410.1 372.5 337.4 301.1 268.6 237.5 208.9 181.7 154.4
129.8 105.1 81.8 58.4 37.6 18.2 0
